LTE FDD
For Waveform Playback (ARB) capability.
This topic describes the settings of the MTC node when the carrier is Downlink E-UTRA.
DL Hopping Interval for CE Mode A (N_CH,DL_NB)
DL Hopping Interval for CE Mode B (N_CH,DL_NB)
Narrowband Frequency Hopping Offset
Enables or disables frequency hopping for MTC.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:FHOPping:FLAG ON|OFF|1|0 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:FHOPping:FLAG? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:FHOPping:FLAG OFF RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:FHOPping:FLAG? |
|
Choices |
ON | OFF |
|
Dependencies |
This setting is visible only when UE Type is set to BL/CE. |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
N/A |
|
Max |
N/A |
|
Initial S/W Revision |
A.20.01 |
Sets the downlink hopping interval for CE Mode A.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:CEModea:HOPinterval N1|N2|N4|N8 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:CEModea:HOPinterval? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:CEModea:HOPinterval N2 RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:CEModea:HOPinterval? |
|
Choices |
N1 | N2 | N4 | N8 |
|
Dependencies |
Applicable only when UE Type is set to BL/CE and Frequency Hopping Flag is set to On. |
|
Preset |
N2 |
|
State Saved |
Yes |
|
Min |
N/A |
|
Max |
N/A |
|
Initial S/W Revision |
A.20.01 |
Sets the downlink hopping interval for CE Mode B.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:CEModeb:HOPinterval N2|N4|N8|N16 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:CEModeb:HOPinterval? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:CEModeb:HOPinterval N2 RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:CEModeb:HOPinterval? |
|
Choices |
N2 | N4 | N8 | N16 |
|
Dependencies |
Applicable only when UE Type is set to BL/CE and Frequency Hopping Flag is set to On. |
|
Preset |
N2 |
|
State Saved |
Yes |
|
Min |
N/A |
|
Max |
N/A |
|
Initial S/W Revision |
A.20.01 |
Sets the narrowband frequency hopping offset.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:NBANd:HOPPing:OFFSet <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:NBANd:HOPPing:OFFSet? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:NBANd:HOPPing:OFFSet 1 RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:NBANd:HOPPing:OFFSet? |
|
Choices |
1 to 16 |
|
Dependencies |
Applicable only when UE Type is set to BL/CE and Frequency Hopping Flag is set to On. |
|
Preset |
1 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
16 |
|
Initial S/W Revision |
A.20.01 |
Sets the number of hops.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:HOPS:COUNt N2|N4 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:HOPS:COUNt? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:HOPS:COUNt N2 RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:HOPS:COUNt? |
|
Choices |
N2 | N4 |
|
Dependencies |
Visible only when UE Type is set to BL/CE. |
|
Preset |
N2 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Sets the valid subframes for MTC.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:VSFRames <string> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:VSFRames? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:VSFRames "1,1,1,1,1,1,1,1,1,1" RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:VSFRames? |
|
Range |
0 or 1 with comma separated input. Length: 10 (Size 10) or 40 (Size 40). |
|
Dependencies |
Applicable only when UE Type is set to BL/CE. |
| Couplings |
Length coupled to Valid Subframe Size. |
|
Preset |
"1,1,1,1,1,1,1,1,1,1" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Sets the valid subframe size.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:VSFRames:SIZe N10|N40 [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:VSFRames:SIZe? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:VSFRames:SIZe N10 RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:VSFRames:SIZe? |
|
Choices |
N10 | N40 |
|
Couplings |
Coupled to Valid Subframes. Changes the length of the Valid Subframes bitmap. |
|
Preset |
N10 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.20.01 |
Sets the OFDM start symbol.
|
SCPI Command |
[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:OFDM:STARt:SYMBol <integer> [:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:DLINk:MTC:OFDM:STARt:SYMBol? |
|
SCPI Example |
RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:OFDM:STARt:SYMBol 3 RADio:LTEFdd:WAVeform:CCARrier:DLINk:MTC:OFDM:STARt:SYMBol? |
|
Range |
For System Bandwidth > 1.4 MHz: 1 to 3 Otherwise: 2 to 4 |
|
Dependencies |
Applicable only when UE Type is set to BL/CE. Range depends on System Bandwidth. |
|
Preset |
3 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
4 |
|
Initial S/W Revision |
A.20.01 |